• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

VE Pipe Saddle with Base EA947BS-56

VE Pipe Saddle with Base EA947BS-56

【Product Specifications】
・With a spacer (5mm)
・Color…Gray
・Conformity…VE16

Part Number

Configured Part Number is shown.

EA947BS-56

Part Number
EA947BS-56
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BS-56 in the VE Pipe Saddle with Base EA947BS-56 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)