• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Turnbuckle (S45C/Hook) EA638KW-1

Turnbuckle (S45C/Hook) EA638KW-1

【Product Specifications】
・Material-S45C
・Load-700kg
・Compact design where the length remains the same under tightened condition and loosened condition.
・It can be tightened and loosened by tools such as a power drill, an impact driver and a ratchet wrench.
・Width across nat-21mm
・Thread dia.-W1/2
・Size-A:18mm、B:14mm、C:240mm

Part Number

Configured Part Number is shown.

EA638KW-1

Part Number
EA638KW-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638KW-1 in the Turnbuckle (S45C/Hook) EA638KW-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)