• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Steel] Turnbuckle EA638KN-2

[Steel] Turnbuckle EA638KN-2

【Product Specifications】
・Material-Steel (unichrome plating)
・Thread dia.…W1/2
・Min(mm)…282
・Working load (kg)…240

Part Number

Configured Part Number is shown.

EA638KN-2

Part Number
EA638KN-2
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638KN-2 in the [Steel] Turnbuckle EA638KN-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)