• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

[Stainless Steel] Chain Hook EA638JK-25

[Stainless Steel] Chain Hook EA638JK-25

【Product Specifications】
・Material-Body: SUS316, Spring, pin: SUS304
・-21 and -22 are drive type, -24 and -25 are screw drive type.
・Wire dia.…6
・Applicable chain…6
・L…75
・Working load (kg)…40

Part Number

Configured Part Number is shown.

EA638JK-25

Part Number
EA638JK-25
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638JK-25 in the [Stainless Steel] Chain Hook EA638JK-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)