(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carabiner With Safety Ring (Stainless Steel)

Carabiner With Safety Ring (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,055₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]·Carabiner with safety ring (stainless steel), material: SUS304

 
Part Number
EA638JF-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,054.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Overall length 229mm Material SUS304 Cross section 16mm
Size of Opening 58mm Operating Load 500 kg Width 124mm

Please check the type/dimensions/specifications of the part EA638JF-16 in the Carabiner With Safety Ring (Stainless Steel) series.