[Stainless Steel] Quick Ring EA638HM-11

[Stainless Steel] Quick Ring EA638HM-11

【Product Specifications】
・Material-SUS316
・A…12
・B…120
・C…52
・D…23.5
・Working load (kg)…1,500

Part Number

Configured Part Number is shown.

EA638HM-11

Part Number
EA638HM-11
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638HM-11 in the [Stainless Steel] Quick Ring EA638HM-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)