[Stainless Steel] Quick Ring EA638HH-5

[Stainless Steel] Quick Ring EA638HH-5

【Product Specifications】
・Material-SUS316
・A…5
・B…40
・C…48
・D…6.5
・Working load (kg)…325

Part Number

Configured Part Number is shown.

EA638HH-5

Part Number
EA638HH-5
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638HH-5 in the [Stainless Steel] Quick Ring EA638HH-5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)