• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:00 27/9 to 4:30 (IST) 28/9/2018. We apologize for the inconvenience.

[Stainless Steel] Quick Ring EA638HH-10

[Stainless Steel] Quick Ring EA638HH-10

【Product Specifications】
・Material-SUS316
・A…10
・B…66
・C…87
・D…12
・Working load (kg)…1,250

Part Number

Configured Part Number is shown.

EA638HH-10

Part Number
EA638HH-10
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638HH-10 in the [Stainless Steel] Quick Ring EA638HH-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)