(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

S Hook (Stainless Steel) (SUS304)

S Hook (Stainless Steel) (SUS304)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,009₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]·S hook (stainless steel), material: SUS304, working load (kg): 20/30/50

 
Part Number
EA638EG-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,009.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Material SUS304 Size (mm) D: 8, L1:76, W2:16, S: 8 Operating Load 50 kg

Please check the type/dimensions/specifications of the part EA638EG-13 in the S Hook (Stainless Steel) (SUS304) series.