• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Steel] Spring Hook EA638CS-4

[Steel] Spring Hook EA638CS-4

【Product Specifications】
・Material-Steel
・Finish-Unichrome plating
・A…80
・B…8
・C…8
・D…9
・Working load (kg)…70

Part Number

Configured Part Number is shown.

EA638CS-4

Part Number
EA638CS-4
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CS-4 in the [Steel] Spring Hook EA638CS-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)