[Steel] Spring Hook EA638CS-1

[Steel] Spring Hook EA638CS-1

【Product Specifications】
・Material-Steel
・Finish-Unichrome plating
・A…50
・B…6
・C…5
・D…8
・Working load (kg)…40

Part Number

Configured Part Number is shown.

EA638CS-1

Part Number
EA638CS-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CS-1 in the [Steel] Spring Hook EA638CS-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)