[Steel] Wire Clip EA638CL-59

[Steel] Wire Clip EA638CL-59

【Product Specifications】
・Material-Steel (zinc-plated)
・Applicable wire dia.…16mm
・h1…63
・a…29

Part Number

Configured Part Number is shown.

EA638CL-59

Part Number
EA638CL-59
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CL-59 in the [Steel] Wire Clip EA638CL-59 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)