[Stainless Steel] Turnbuckle [Hook] EA638CE-9A

[Stainless Steel] Turnbuckle [Hook] EA638CE-9A

【Product Specifications】
・Material-SUS304
・Thread dia.…W3/8
・Min(mm)…240
・Working load (kg)…160

Part Number

Configured Part Number is shown.

EA638CE-9A

Part Number
EA638CE-9A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CE-9A in the [Stainless Steel] Turnbuckle [Hook] EA638CE-9A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)