(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Thread Diameter | W1/4” | Materials | SUS304 |
---|---|---|---|
Minimum Value | 155mm | Working Load | 80 kg |
Loading...
Thread Diameter | W1/4” | Materials | SUS304 |
---|---|---|---|
Minimum Value | 155mm | Working Load | 80 kg |
Loading...
Thread Diameter | W1/4” | Materials | SUS304 |
---|---|---|---|
Minimum Value | 155mm | Working Load | 80 kg |
1/4" turnbuckle. Material: SUS304, thread diameter: W1/4"
Loading...
Thread Diameter | W1/4” | Materials | SUS304 |
---|---|---|---|
Minimum Value | 155mm | Working Load | 80 kg |
Loading...
Loading...
Loading...
Thread Diameter | W1/4” | Materials | SUS304 |
---|---|---|---|
Minimum Value | 155mm | Working Load | 80 kg |
Thread Diameter | W1/4” | Materials | SUS304 | Minimum Value | 155mm |
---|---|---|---|---|---|
Working Load | 80 kg |
Please check the type/dimensions/specifications of the part EA638CE-6A in the Turnbuckle (Hook & Hook, Stainless Steel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy