• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

[Stainless Steel] Turnbuckle [Eye] EA638CD-6A

[Stainless Steel] Turnbuckle [Eye] EA638CD-6A

【Product Specifications】
・Material…SUS304
・Thread dia.…W1/4
・Min(mm)…150
・Working load (kg)…200

Part Number

Configured Part Number is shown.

EA638CD-6A

Part Number
EA638CD-6A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CD-6A in the [Stainless Steel] Turnbuckle [Eye] EA638CD-6A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)