• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

[Stainless Steel] Snap Hook EA638AX-22

[Stainless Steel] Snap Hook EA638AX-22

【Product Specifications】
・Material-SUS316
・d1…8
・l…80
・d2…12
・m…9
・Working load…230kg

Part Number

Configured Part Number is shown.

EA638AX-22

Part Number
EA638AX-22
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638AX-22 in the [Stainless Steel] Snap Hook EA638AX-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)