• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Wire Rope EA628SS-1.5A

[Stainless Steel] Wire Rope EA628SS-1.5A

【Product Specifications】
・Material-Stainless steel (SUS304)
・Wire construction-7 x 7
・Wire dia.-1.5mm
・Breaking load-165kg
・Qty. per unit-2

Part Number

Configured Part Number is shown.

EA628SS-1.5A

Part Number
EA628SS-1.5A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SS-1.5A in the [Stainless Steel] Wire Rope EA628SS-1.5A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)