(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

7 × 7 Stainless Steel Wire Rope

7 × 7 Stainless Steel Wire Rope
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,351₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Wire construction-7 x 7
・200m/roll
・The drum color might be different from the photo.
・Wire dia.-0.54mm
・Breaking load-23kg

 
Part Number
EA628SR-205
EA628SR-206
EA628SR-208
EA628SR-210
EA628SR-212
EA628SR-215
EA628SR-220
EA628SR-230
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Cutting load Rope Diameter (Wire Diameter)

₹ 11,311.36

1 Piece(s) 6 Day(s) or more 0.234 kg23 kg0.54mm

₹ 9,747.98

1 Piece(s) 6 Day(s) or more 0.304 kg32 kg0.63mm

₹ 8,603.69

1 Piece(s) 6 Day(s) or more 0.508 kg55 kg0.81mm

₹ 7,351.13

1 Piece(s) 6 Day(s) or more 0.84 kg75 kg1mm

₹ 7,503.04

1 Piece(s) 6 Day(s) or more 1.16 kg113 kg1.2mm

₹ 8,040.31

1 Piece(s) 6 Day(s) or more 1.9 kg165 kg1.5mm

₹ 11,103.36

1 Piece(s) 6 Day(s) or more 3.4 kg290 kg2mm

₹ 20,578.13

1 Piece(s) 6 Day(s) or more 7.6 kg650 kg3mm

Loading...

  1. 1

Basic Information

Materials SUS304 Length 200 m roll Wire Configuration 7×7