(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

200 m / 7 × 19 Wire Rope (Stainless Steel)

200 m / 7 × 19 Wire Rope (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,069₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

ESCO Wire Rope (Stainless Steel). Material: stainless steel (SUS304), length: 200 m, wire composition: 7 × 19

Part Number
EA628SR-20
EA628SR-25
EA628SR-30
EA628SR-40
EA628SR-50
EA628SR-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Cutting load Rope Diameter (Wire Diameter)

₹ 20,068.85

1 Piece(s) 7 Day(s) or more 3.36 kg280 kg2mm

₹ 21,330.47

1 Piece(s) 6 Day(s) or more 5.26 kg440 kg2.5mm

₹ 25,102.60

1 Piece(s) 6 Day(s) or more 7.6 kg630 kg3mm

₹ 39,287.40

1 Piece(s) 6 Day(s) or more 13.4 kg1,070 kg4mm

₹ 51,359.49

1 Piece(s) 7 Day(s) or more 21 kg1,610 kg5mm

₹ 70,358.85

1 Piece(s) 7 Day(s) or more 30.4 kg2,370 kg6mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Cutting load Rope Diameter (Wire Diameter)

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304) Length 200 m roll Wire Configuration 7×19
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list