(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wire Hanger Fitting EA628SH-20

Wire Hanger Fitting EA628SH-20
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,611₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Body :Brass 、Wire :SUS304
・Size …Hanging Metal fittings Body :Dia 16×60(H)mmHook Opening Width(mm) :6mm
・Wire Dia. …1.0mm
・Wire Length …1.2m
・Load Capacity …8kg
・With Double screw hook

 
Part Number
EA628SH-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,610.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1