(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wire (Steel) EA628SE-37

Wire (Steel) EA628SE-37
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      655₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SA-11 to -22, SE-31 to -33: SUS304SE-34 to -37: steel, Sleeve: aluminum
・The wire is available to use immediately, because the both ends have been eye-processed.
・SE is coated with plastic.
・Wire rope dia.…4.3mm
・Working load…50kg
・Length…1,040mm

Part Number
EA628SE-37
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 655.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1