(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wire (Stainless Steel) EA628SA-14

Wire (Stainless Steel) EA628SA-14

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628SA-14

  • Overall length
    300mm
  • Working Load
    20 kg
  • Materials
    SUS304, crimping part: aluminum
  • Wire diameter
    1.0mm
Part Number
EA628SA-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 498.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    300mm
  • Working Load
    20 kg
  • Materials
    SUS304, crimping part: aluminum
  • Wire diameter
    1.0mm

Product Description

【Product Specifications】
・Material-SA-11 to -22, SE-31 to -33: SUS304SE-34 to -37: steel, Sleeve: aluminum
・The wire is available to use immediately, because the both ends have been eye-processed.
・SE is coated with plastic.
・Wire rope dia.…1.0mm
・Working load…20kg
・Length…300mm

Specifications of EA628SA-14

  • Overall length
    300mm
  • Working Load
    20 kg
  • Materials
    SUS304, crimping part: aluminum
  • Wire diameter
    1.0mm
Part Number
EA628SA-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 498.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1