(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut Wire (Stainless Steel) / Coated Cut Wire (Steel/Transparent)

Cut Wire (Stainless Steel) / Coated Cut Wire (Steel/Transparent)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 498.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628SA-11
EA628SA-12
EA628SA-13
EA628SA-14
EA628SA-15
EA628SA-16
EA628SA-17
EA628SA-18
EA628SA-19
EA628SA-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Working Load Wire diameter

₹ 518.01

1 Piece(s) 5 Day(s) or more 300mm 5.0 kg 0.45mm

₹ 571.65

1 Piece(s) 5 Day(s) or more 600mm 5.0 kg 0.45mm

₹ 607.82

1 Piece(s) 5 Day(s) or more 900mm 5.0 kg 0.45mm

₹ 498.00

1 Piece(s) 5 Day(s) or more 300mm 20 kg 1.0mm

₹ 498.00

1 Piece(s) 5 Day(s) or more 600mm 20 kg 1.0mm

₹ 601.31

1 Piece(s) 5 Day(s) or more 900mm 20 kg 1.0mm

₹ 555.40

1 Piece(s) 5 Day(s) or more 300mm 50 kg 1.5mm

₹ 594.00

1 Piece(s) 5 Day(s) or more 600mm 50 kg 1.5mm

₹ 631.31

1 Piece(s) 5 Day(s) or more 900mm 50 kg 1.5mm

₹ 570.91

1 Piece(s) 5 Day(s) or more 300mm 80 kg 2.0mm

Basic Specifications

  • Materials
    SUS304, crimping part: aluminum

Product Description

[Features]
The ends of the wire have undergone eye splicing so that you can use it immediately.

Part Number
EA628SA-11
EA628SA-12
EA628SA-13
EA628SA-14
EA628SA-15
EA628SA-16
EA628SA-17
EA628SA-18
EA628SA-19
EA628SA-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Working Load Wire diameter

₹ 518.01

1 Piece(s) 5 Day(s) or more 300mm 5.0 kg 0.45mm

₹ 571.65

1 Piece(s) 5 Day(s) or more 600mm 5.0 kg 0.45mm

₹ 607.82

1 Piece(s) 5 Day(s) or more 900mm 5.0 kg 0.45mm

₹ 498.00

1 Piece(s) 5 Day(s) or more 300mm 20 kg 1.0mm

₹ 498.00

1 Piece(s) 5 Day(s) or more 600mm 20 kg 1.0mm

₹ 601.31

1 Piece(s) 5 Day(s) or more 900mm 20 kg 1.0mm

₹ 555.40

1 Piece(s) 5 Day(s) or more 300mm 50 kg 1.5mm

₹ 594.00

1 Piece(s) 5 Day(s) or more 600mm 50 kg 1.5mm

₹ 631.31

1 Piece(s) 5 Day(s) or more 900mm 50 kg 1.5mm

₹ 570.91

1 Piece(s) 5 Day(s) or more 300mm 80 kg 2.0mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon