• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Ferrule(Spray Nozzle addapted) EA124LB-5

Ferrule(Spray Nozzle addapted) EA124LB-5

【Product Specifications】
・Material …ABSResin, Poly acetal, And Others
・Hose The inside diameter …12 to 15mm
・Faucet Dia …14 to 18mm
・Set Of Faucet Base And Withstand Pressure One-Touch Connector
・By Attaching The Product Onto Round-type Faucet, You Will Be Able To Easily Attach/remove The Hose In A Single Operation.

Part Number

Configured Part Number is shown.

EA124LB-5

Part Number
EA124LB-5
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LB-5 in the Ferrule(Spray Nozzle addapted) EA124LB-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)