(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

19/ 26mm x 50m Industrial Hose EA124DC-195

19/ 26mm x 50m Industrial Hose EA124DC-195
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Soft vinyl chloride(Tetoron-braided into)
・Threads is used
・EA124DC-122 to -501 are white lattice patterned.
・Service temperature range--5 to 60℃
・Applicable fluid- water, oil(Cannot be used to fuel oil)
・Confirmation of fluid is possible.
・ID.xOD.(mm)-19x26
・Length-50m
・Usage pressure(MPa)-1.0
・It is delivered in drum winding.

Part Number
EA124DC-195
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 32,541.38

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1