(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Hose

Industrial Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,671₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]This industrial hose is made of flexible PVC and has a thread inside so that the fluid can be checked.

 
Part Number
EA124DC-82
EA124DC-125
EA124DC-155
EA124DC-195
EA124DC-501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipI.D.×O.D. Overall length Maximum operating pressure

₹ 5,670.91

1 Piece(s) 6 Day(s) or more 8×13.5mm20m1.4 MPa

₹ 20,056.62

1 Piece(s) 6 Day(s) or more 12×18mm50m1.0 MPa

₹ 29,033.78

1 Piece(s) 6 Day(s) or more 15×22mm50m1.0 MPa

₹ 32,541.38

1 Piece(s) 6 Day(s) or more 19×26mm50m1.0 MPa

₹ 28,396.15

1 Piece(s) 7 Day(s) or more 50×62mm10m0.6 MPa

Loading...

  1. 1

Basic Information

Material Details Soft vinyl chloride with Tetoron blade Operating temperature range -5 to 60°C Details of applicable fluids water, oil (Cannot be used for fuel oil)
X
whatsapp-qr whatsapp-icon