(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flange-based downward pressing toggle clamp.
[Features]
·For fixing parts that are frequently replaced.
·It can be fixed with a force of 2.25 kN by utilizing the characteristics of the toggle clamp.
[Applications]
・ Ideal for inspection jigs, welding jigs, other assembly jigs, and processing jigs.
・ It can also be used for woodworking and DIY.
Part Number |
---|
NO.HV453-XL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,811.22 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 2250 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | Adjustable | Clamp Screw Size | M8 | Clamp Screw Material | Iron + Rubber Pad |
Product Category | Main Body | Arm Height(mm) | 47.8 | Arm Length(mm) | 114 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 1050~2259 | Tip accessories | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy