(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Slider, Sash Guide 40 (Upper)

Door Slider, Sash Guide 40 (Upper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Applications]
· Upper sash guide, dedicated for 40 series. Use for making sliding doors.
· For t5 resin plate.

[Cautions]
· The cut surface is not anodized.
· Use the two provided fasteners (part number: FA40) when less than 200 mm, then add 1 fastener for every 200 mm pitch above 200 mm.

Part Number
SG4U-[10-3000/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength (Cut Product)
(mm)

-

1 Piece(s) 8 Day(s) or more 10 ~ 3000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength (Cut Product)
(mm)

Loading...

  1. 1

Basic Information

Application For Sliding Door Material Aluminum Material A6063S-T5
Accessory FA40 ( Fasteners) Surface Treatment Clear Anodize Width(mm) 15.5
Height(mm) 16.4
X
whatsapp-qr whatsapp-icon
Close

Comparison list