(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Base Flange 40, Long

Base Flange 40, Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Base flange 40 length specifiable type.

[Cautions]
· No holes drilled.
· The cut surface is not anodized.

 
Part Number
BF40-[10-3000/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut Product)
(mm)

-

1 Piece(s) 9 Day(s) or more 1010 ~ 3000

Loading...

  1. 1

Basic Information

Material Aluminum Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material A6063S-T5
Surface Treatment Clear Anodize Width(mm) 78 Height(mm) 15
X
whatsapp-qr whatsapp-icon