(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Light/Medium Structural Frame, 152 Frame

Light/Medium Structural Frame, 152 Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

Suitable for light-structured panels and door frames.
[Features]
・ 25 series frame with 15 × 25 mm cross section
・ Very thin frame for door
[Applications]
・ Material suitable for flat panels such as 25 series doors

 
Part Number
F152-[10-4000/0.1]
F152-[10-4000/0.1]-[1,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Processing Code Length (Cut Product)
(mm)

-

1 Piece(s) 12 Day(s) or more 10Without Hole Drilling10 ~ 4000

-

1 Piece(s) 12 Day(s) or more 101 (One Side) / 2 (Both Sides)10 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x25 Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 0 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces Two-Side Slots (opposing) Surface Milled No Material A6N01S-T5
X
whatsapp-qr whatsapp-icon