(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Medium/Heavy Structure Frame 44J Frame

Medium/Heavy Structure Frame 44J Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

[Features]
· Neat frame with two grooveless surfaces.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

 
Part Number
F44J-[10-4000/0.1]
F44J-[10-4000/0.1]-[1A,​1B,​1C,​1D,​2R,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDrilling Symbol Length (Cut to Size)
(mm)

-

1 Piece(s) 9 Day(s) or more 10No Drilling10 ~ 4000

-

1 Piece(s) 9 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)10 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 2-Side Slot Surface Milled No Material A6N01S-T5
X
whatsapp-qr whatsapp-icon