(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium/Heavy Structure Frame 34E Frame

Medium/Heavy Structure Frame 34E Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

[Features]
· A 30 x 40 frame suitable for machine covers, etc.
· Suitable for combining with F23M, F33M, etc.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

 
Part Number
F34E-[10-4000/0.1]
F34E-[10-4000/0.1]-[1A,​1B,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Processing Code Length (Cut Product)
(mm)

-

1 Piece(s) 9 Day(s) or more 10Without Hole Drilling10 ~ 4000

-

1 Piece(s) 9 Day(s) or more 101A (One Side) / 1B (One Side) / 2 (Both Sides)10 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 30x40 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 2 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 3-Side Slot Surface Milled No Material A6N01S-T5
X
whatsapp-qr whatsapp-icon