(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· A 40 x 30 frame suitable for machine covers, etc.
[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.
Part Number |
---|
F43W-[10-4000/0.1] |
F43W-[10-4000/0.1]-[1R,1,2R,2] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Processing Code | Length (Cut Product) (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | 10 | Without Hole Drilling | 10 ~ 4000 | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides) | 10 ~ 4000 |
Part Number |
---|
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 40x30 | Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 2 Row Groove × 0 Row Groove | Surface Treatment | Clear Anodize |
Number of Slotted Surfaces | 1-Side Slot | Surface Milled | No | Material | A6N01S-T5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy