(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensing Coaxial Lighting OPX Series (OPX-M75R)

Sensing Coaxial Lighting OPX Series (OPX-M75R)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      106,826₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coaxial lighting that pursues a narrow directivity angle and high uniformity.
[Features]
・ It adopts a narrow directional surface light source
・ It realizes long-term luminance stability
・ High-definition image acquisition
・ Highly uniform illuminate from a short distance is possible
・ It secures a wider illuminate area
・ It achieves a compact size
・ Sensing lighting that can automatically control brightness

Part Number
OPX-M75R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

₹ 106,825.64

1 Piece(s) 7 Day(s) or more 10Red10580.1~1008910.1~201870.1~10083

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square type Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Surface Emission Width W (Range)(mm) 100.1~150
X
whatsapp-qr whatsapp-icon