(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sensing Backlight Lighting OPF Series (Part Number)

Sensing Backlight Lighting OPF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It achieves highly accurate contour extraction and foreign-object detection of transparent and metal workpieces.
[Features]
・ Lineup of narrow directivity type and diffusion type
・ Narrow directional angle type is for contour extraction that is strong for transparent and gloss
・ Diffuse type for transmission of scattering workpiece
・ It is possible to use different directional angles with a color camera
・ It increase up to 4 times the brightness
・ It compensates for luminance deterioration in the peripheral area
・ Narrow directional type specialized for contour extraction of rectangular workpiece
・ Sensing lighting that can automatically control brightness
・ It is equipped with brightness fluctuation correction circuit "FALUX"

Part Number
OPF-150X150B-DF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Irradiation Light Type Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Input Voltage

₹ 156,899.16

1 Piece(s) 7 Day(s) or more 10Blue[Diffused Light] Diffusion type150.1~200162150.1~20015820.1~3023.55~1515DC12V

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square type Irradiation Direction Backlight
Light Source Since light

Please check the type/dimensions/specifications of the part OPF-150X150B-DF in the Sensing Backlight Lighting OPF Series series.

Product variants

Part Number
OPF-125X125R-PS
OPF-125X125W-DF
OPF-125X125W-PS
OPF-150X150B-PS
OPF-150X150R-DF
OPF-150X150R-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color Irradiation Light Type Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Input Voltage

₹ 137,548.13

1 Piece(s) 7 Day(s) or more 10Red[Surface Emitted Light] Narrow Orientation Anger Type100.1~150137100.1~15013310.1~20185~1515DC12V

₹ 129,822.51

1 Piece(s) 7 Day(s) or more 10White[Diffused Light] Diffusion type100.1~150137100.1~15013310.1~20185~1515DC12V

₹ 137,548.13

1 Piece(s) 7 Day(s) or more 10White[Surface Emitted Light] Narrow Orientation Anger Type100.1~150137100.1~15013310.1~20185~1515DC12V

₹ 165,590.49

1 Piece(s) 7 Day(s) or more 10Blue[Surface Emitted Light] Narrow Orientation Anger Type150.1~200162150.1~20015820.1~3023.55~1515DC12V

₹ 156,899.16

1 Piece(s) 7 Day(s) or more 10Red[Diffused Light] Diffusion type150.1~200162150.1~20015820.1~3023.55~1515DC12V

₹ 165,590.49

1 Piece(s) 7 Day(s) or more 10Red[Surface Emitted Light] Narrow Orientation Anger Type150.1~200162150.1~20015820.1~3023.55~1515DC12V