(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It achieves highly accurate contour extraction and foreign-object detection of transparent and metal workpieces.
[Features]
・ Lineup of narrow directivity type and diffusion type
・ Narrow directional angle type is for contour extraction that is strong for transparent and gloss
・ Diffuse type for transmission of scattering workpiece
・ It is possible to use different directional angles with a color camera
・ It increase up to 4 times the brightness
・ It compensates for luminance deterioration in the peripheral area
・ Narrow directional type specialized for contour extraction of rectangular workpiece
・ Sensing lighting that can automatically control brightness
・ It is equipped with brightness fluctuation correction circuit "FALUX"
Part Number |
---|
OPF-S63X60W-DF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Emitting Color | Irradiation Light Type | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Input Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 60,205.00 | 1 Piece(s) | 7 Day(s) or more | 10 | White | [Diffused Light] Diffusion type | 60.1~80 | 75 | 50.1~80 | 62 | 6.1~8 | 6.7 | 5~15 | 15 | DC12V |
Loading...
Light Type | Visible Light | Main Body Type | Square type | Irradiation Direction | Backlight |
---|---|---|---|---|---|
Light Source | Since light |
Please check the type/dimensions/specifications of the part OPF-S63X60W-DF in the Sensing Backlight Lighting OPF Series series.
Part Number |
---|
OPF-125X125R-PS |
OPF-125X125W-DF |
OPF-125X125W-PS |
OPF-S63X60W-PS |
OPF-S77X77B-DF |
OPF-S77X77B-PS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Emitting Color | Irradiation Light Type | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Input Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 137,548.13 | 1 Piece(s) | 7 Day(s) or more | 10 | Red | [Surface Emitted Light] Narrow Orientation Anger Type | 100.1~150 | 137 | 100.1~150 | 133 | 10.1~20 | 18 | 5~15 | 15 | DC12V | ||
₹ 129,822.51 | 1 Piece(s) | 7 Day(s) or more | 10 | White | [Diffused Light] Diffusion type | 100.1~150 | 137 | 100.1~150 | 133 | 10.1~20 | 18 | 5~15 | 15 | DC12V | ||
₹ 137,548.13 | 1 Piece(s) | 7 Day(s) or more | 10 | White | [Surface Emitted Light] Narrow Orientation Anger Type | 100.1~150 | 137 | 100.1~150 | 133 | 10.1~20 | 18 | 5~15 | 15 | DC12V | ||
₹ 65,033.53 | 1 Piece(s) | 7 Day(s) or more | 10 | White | [Surface Emitted Light] Narrow Orientation Anger Type | 60.1~80 | 75 | 50.1~80 | 62 | 6.1~8 | 6.7 | 5~15 | 15 | DC12V | ||
₹ 73,750.47 | 1 Piece(s) | 7 Day(s) or more | 10 | Blue | [Diffused Light] Diffusion type | 80.1~100 | 89 | 80.1~100 | 85 | 8.1~10 | 9 | 5~15 | 15 | DC12V | ||
₹ 79,544.69 | 1 Piece(s) | 7 Day(s) or more | 10 | Blue | [Surface Emitted Light] Narrow Orientation Anger Type | 80.1~100 | 89 | 80.1~100 | 85 | 8.1~10 | 9 | 5~15 | 15 | DC12V |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy