(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog light control power OPPW series

Analog light control power OPPW series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,455₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Analog dimming power supply.
[Features]
・ An analog dimming power supply using pulse width dimming
・ Selectable from 2 types of dimming volume

 
Part Number
OPPW-30-2V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 27,455.02

1 Piece(s) 23 Day(s) or more 10

Loading...

  1. 1

Basic Information

Input Voltage AC100~240V 50/60Hz Rated Output DC12V Capacity(W) 30
Channel (CH) 2 Volume Type Knob-type Volume Ambient Operating Temperature(℃) -10 – 40
Ambient Operating Temperature(%RH) 20–70

Please check the type/dimensions/specifications of the part OPPW-30-2V in the Analog light control power OPPW series series.

X
whatsapp-qr whatsapp-icon