(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Leveler Pallet 40/Leveler Set 40

Leveler Pallet 40/Leveler Set 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photograph shows the leveler set 40. See product information for details about the Leveler Plate 40 in the photo.

Product Description

[Applications]
· For stable installation of structures and reinforcement to prevent slipping of longitudinal connecting parts.
· Leveler plates can also be used for mounting screw-in type casters.

 
Part Number
LP40-M12
LP40-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdjuster Mounting M Diameter
(mm)
Adjuster Size

₹ 1,232.96

1 Piece(s) 5 Day(s) or more 12M12

₹ 1,228.80

1 Piece(s) 8 Day(s) or more 16M16

Loading...

  1. 1

Basic Information

Material Steel Series LECOFRAME 40 Series (For Medium/Heavy Structures) Specifications Plate Single Item
Material SPCC
X
whatsapp-qr whatsapp-icon