(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Base Block 40

Base Block 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      644₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· This part is used when connecting 40 Series frames to other housings and components.

 
Part Number
BB4T-L40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 643.65

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Aluminum Series LECOFRAME 40 Series (For Medium/Heavy Structures) Length(mm) 40
Material A6063S-T5

Please check the type/dimensions/specifications of the part BB4T-L40 in the Base Block 40 series.