(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Panel Stay 25

Panel Stay 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Board fixed parts dedicated for 25 series frames with screw mount.
[Features]
・ Panel can be installed and removed after the frame
・ Since it is fixed with screws, the panel can be easily removed
・ Easy panel stay installation (Just by tightening the set bolt)
・ The panel surface falls inside the frame and the panel cutout is hidden, so the panel can be installed cleanly
・ Material: A6063S-T5
・ Surface treatment: Clear anodizing
・ Weight: 6.0 g
[Applications]
・ For fixing the panel in consideration of removal of maintenance panel, etc.

 
Part Number
PS2TA-M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 524.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Aluminum
Thread Diameter(M) 4 Material A6063S-T5

Please check the type/dimensions/specifications of the part PS2TA-M4 in the Panel Stay 25 series.

X
whatsapp-qr whatsapp-icon