(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hinge 25

Hinge 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Applications]
· Hinge for structures with doors, dedicated for 25 series frames.

Part Number
H25W-L
H25W-R
H25WS-L
H25WS-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Accessory 1 Direction

₹ 1,205.65

1 Piece(s) 8 Day(s) or more Black PaintM4×6 CS Bolt Trivalent BlackL

₹ 1,105.20

1 Piece(s) 5 Day(s) or more Black PaintM4×6 CS Bolt Trivalent BlackR

₹ 1,105.20

1 Piece(s) 8 Day(s) or more Silver PaintM4×6 CS Bolt SUSL

₹ 1,105.20

1 Piece(s) 8 Day(s) or more Silver PaintM4×6 CS Bolt SUSR
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Accessory 1 Direction

Loading...

  1. 1

Basic Information

Type Detachable Hinges Material ADC12 The Number of Accessory 1 4
Accessory 2 NFM4-P20 F Nut 25/Long M4 The Number of Accessory 2 2 L(mm) 45
W(mm) 35 H(mm) 9.5
X
whatsapp-qr whatsapp-icon
Close

Comparison list