(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Shape | Square type | Extrusion Series | [LECOFRAME 40 Series (For Medium/Heavy Structures)] 40 Series (10.2 mm groove width type) YUKI LABORATORY |
---|---|---|---|
Material | [Stainless Steel] SUS304 | Specifications | With mounting bolt and nut |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shape | Square type | Extrusion Series | [LECOFRAME 40 Series (For Medium/Heavy Structures)] 40 Series (10.2 mm groove width type) YUKI LABORATORY |
---|---|---|---|
Material | [Stainless Steel] SUS304 | Specifications | With mounting bolt and nut |
This is standard price, please register to see the actual price
Shape | Square type | Extrusion Series | [LECOFRAME 40 Series (For Medium/Heavy Structures)] 40 Series (10.2 mm groove width type) YUKI LABORATORY |
---|---|---|---|
Material | [Stainless Steel] SUS304 | Specifications | With mounting bolt and nut |
Series connection reinforcement parts dedicated for 40 series frames.
[Features]
・ It can be used in combination with I-lock and connected in series with the same strength as the original frame
・ Ideal for strength and can be installed neatly
[Applications]
・ For reinforcement of the frame connected in series with I-lock
This is standard price, please register to see the actual price
Shape | Square type | Extrusion Series | [LECOFRAME 40 Series (For Medium/Heavy Structures)] 40 Series (10.2 mm groove width type) YUKI LABORATORY |
---|---|---|---|
Material | [Stainless Steel] SUS304 | Specifications | With mounting bolt and nut |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shape | Square type | Extrusion Series | [LECOFRAME 40 Series (For Medium/Heavy Structures)] 40 Series (10.2 mm groove width type) YUKI LABORATORY |
---|---|---|---|
Material | [Stainless Steel] SUS304 | Specifications | With mounting bolt and nut |
Shape | Square type | Extrusion Series | 40 Series (10.2 mm groove width type) YUKI LABORATORY | Material | SUS304 |
---|---|---|---|---|---|
Specifications | With mounting bolt and nut |
Please check the type/dimensions/specifications of the part SP40-B in the Reinforcing Plate 40 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy