(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Side Lock 15 Tap Set

Side Lock 15 Tap Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Product Description

[Applications]
· Connector products, dedicated for 25 series frames. It connects frames in parallel.

Part Number
SL1S-L19
SL1T-L19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications

₹ 748.71

1 Piece(s) 8 Day(s) or more Set (SL1H-L19/SL1T-L19/M4X12CS Bolt, SUS)

₹ 523.47

1 Piece(s) 8 Day(s) or more Single Unit (M4 Tapped Type)

Loading...

  1. 1

Basic Information

Series 25 Series (7.2 mm groove width type) YUKI LABORATORY Material A6063S-T5 Length(mm) 19