(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Side lock 25

Side lock 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Product Description

[Applications]
· Connector products, dedicated for 25 series frames. Both intersecting frames can be fixed.

[Note]
· L30 types do not have degrees of freedom for the rotation direction.

Part Number
SL2B-L19
SL2B-L30
SL2H-L19
SL2H-L30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Specifications

₹ 661.35

1 Piece(s) 5 Day(s) or more 19With mounting bolt and nut support clip

₹ 650.84

1 Piece(s) 8 Day(s) or more 30With mounting bolt and nut support clip

₹ 504.35

1 Piece(s) 8 Day(s) or more 19Single Item

₹ 539.38

1 Piece(s) 8 Day(s) or more 30Single Item

Loading...

  1. 1

Basic Information

Series 25 Series (7.2 mm groove width type) YUKI LABORATORY Material A6063S-T5
X
whatsapp-qr whatsapp-icon