(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tapered Bolt 25

Tapered Bolt 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      88₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-lock coupling bolt dedicated for 25 series frames.
[Features]
・ T-lock connection requires T-lock hole drilling instructions and T-lock to frame
・ It is a special screw for T-lock connection where the seat surface of the bolt is tapered at 60 degrees
・ The number of parts is small (only T lock and taper bolt), so assembly is easy
・ Clean looking due to internal bonding
・ The wedge effect of the taper bolt pulls in the T-lock and makes it possible to connect it without any gap, resulting in high rigidity
[Applications]
・ It is used as a set with T-Lock when connecting 25 series frames

 
Part Number
TB25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 87.99

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Series 25 Series (7.2 mm groove width type) YUKI LABORATORY Material SUS×M7

Please check the type/dimensions/specifications of the part TB25 in the Tapered Bolt 25 series.

X
whatsapp-qr whatsapp-icon