(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Side Lock 40 Tap Set

Side Lock 40 Tap Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Product Description

[Applications]
· Connector products, dedicated for 40 series frames. It connects frames in parallel.

Part Number
SL4S-L30
SL4T-L30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

₹ 972.53

1 Piece(s) 5 Day(s) or more 10Set (SL4H-L30/SL4T-L30/M6X30, SUS CS)

₹ 579.64

1 Piece(s) 8 Day(s) or more 10Single Unit (M6 Tapped Type)

Loading...

  1. 1

Basic Information

Series 40 Series (10.2 mm groove width type) YUKI LABORATORY Material A6063S-T5 Length(mm) 30
X
whatsapp-qr whatsapp-icon