(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Applications]
· Connector products, dedicated for 40 series frames. Both intersecting frames can be fixed.
[Note]
· L40 and L60 types do not have degrees of freedom for the rotation direction.
Part Number |
---|
SL4B-L30 |
SL4B-L40 |
SL4B-L60 |
SL4H-L30 |
SL4H-L40 |
SL4H-L60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Specifications |
---|---|---|---|---|---|---|---|
₹ 717.18 | 1 Piece(s) | 8 Day(s) or more | - | 30 | With mounting bolt and nut | ||
₹ 767.45 | 1 Piece(s) | 8 Day(s) or more | - | 40 | With mounting bolt and nut | ||
₹ 923.65 | 1 Piece(s) | 8 Day(s) or more | - | 60 | With mounting bolt and nut | ||
₹ 557.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 30 | Single Item | ||
₹ 649.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 40 | Single Item | ||
₹ 746.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | Single Item |
Loading...
Series | 40 Series (10.2 mm groove width type) YUKI LABORATORY | Material | A6063S-T5 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy