(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel T-Lock 40

Steel T-Lock 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      374₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-lock coupling parts dedicated for 40 series frames.
[Features]
・ It has little decrease in holding power over time
・ The material is steel, and high strength is obtained (The tensile strength of a single unit is more than double)
・ T-lock made of durable S45C. Stable connection with less creep deformation
・ Easy to assemble due to the small number of parts (T lock and taper bolt only)
・ Clean looking due to internal bonding
・ The wedge effect of the taper bolt pulls in the T-lock and makes it possible to connect it without any gap, resulting in high rigidity
[Applications]
・ Connecting parts for frames
・ It is used as a set with taper bolts

 
Part Number
TL4F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 374.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Series 40 Series (10.2 mm groove width type) YUKI LABORATORY Material S45C

Please check the type/dimensions/specifications of the part TL4F in the Steel T-Lock 40 series.