(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L Bracket 25

L Bracket 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-lock coupling reinforcement parts dedicated for 25 series frames.
[Features]
・ You can choose black color as an accent or silver color that matches the frame
・ Material: ADC12
・ Weight: 13 g
[Applications]
・ It is used to reinforce the 25-series T-lock connection, prevent misalignment, etc.

 
Part Number
BL25-B
BL25-H
BL25S-B
BL25S-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet Content Color

₹ 643.15

1 Piece(s) 5 Day(s) or more With mounting bolt and nutBlack

₹ 402.00

1 Piece(s) 8 Day(s) or more Single ItemBlack

₹ 643.15

1 Piece(s) 5 Day(s) or more With mounting bolt and nutSilver

₹ 402.00

1 Piece(s) 5 Day(s) or more Single ItemSilver

Loading...

  1. 1

Basic Information

Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Material ADC12
X
whatsapp-qr whatsapp-icon