(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Clamp S Series Bottom Surface Clamp Model NO. AC200-S

Air Clamp S Series Bottom Surface Clamp Model NO. AC200-S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lower presser type air driven toggle clamp.
[Features]
·Multiple air clamps can be operated at the same time, increasing work efficiency.
·With sensor.
[Applications]
·Incorporation into automated equipment.
·For machining inside machines and large workpieces, etc.
[Precautions for use]
* When changing the direction of the joint When changing the direction of the joint that is installed as standard, remove the joint and remove the remaining seal tape. please give me. .
If you change the direction while it is installed, it may cause air leakage.
* When using the product in a place subject to high temperatures, take measures such as applying heat shielding to the air cylinder.
Insufficient heat shielding may cause the packing inside the air cylinder to melt and cause air leakage.
* Depending on the operating conditions (ambient temperature of 40°C or higher, pressure maintenance, low frequency operation, etc.), the internal lubricating oil and grease base oil may seep out of the cylinder. Please be careful when a clean environment is required.

 
Part Number
NO.AC200-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,433.73

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Holding Capacity(kN) 2 Clamp Material Steel
Tightening Force(N) 2,000 Material Steel (SPCC) Mount Type Flange base
Bolt Size (M) M10 Max. Height(mm) 195 Max. Length(mm) 380
Maximum Width(mm) 76 JAN code 4580455762815